![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
SPI hardware configuration settings. More...
#include <fsl_spi_hal.h>

Data Fields | |
| uint32_t | kbitsPerSec |
| Baud rate in kilobits per second. More... | |
| spi_master_slave_mode_t | masterOrSlave |
| spi_clock_polarity_t | polarity |
| spi_clock_phase_t | phase |
| spi_shift_direction_t | shiftDirection |
| spi_ss_output_mode_t | ssOutputMode |
| spi_pin_mode_t | pinMode |
SPI hardware configuration settings.
Use an instance of this struct with spi_hal_init(). This allows you to configure the
most common settings of the SPI peripheral with a single function call.
The kbitsPerSec member is handled specially. If this value is set to 0, then the baud is
not set by spi_hal_init(), and must be set with a separate call to either spi_hal_set_baud()
or spi_hal_set_baud_divisors(). This can be useful if you know the divisors in advance and
don't want to spend the time to compute them for the provided rate in kilobits/sec.
Definition at line 90 of file fsl_spi_hal.h.
| uint32_t kbitsPerSec |
Baud rate in kilobits per second.
Definition at line 91 of file fsl_spi_hal.h.
| spi_master_slave_mode_t masterOrSlave |
Whether to put the peripheral in master or slave mode.
Definition at line 92 of file fsl_spi_hal.h.
| spi_clock_phase_t phase |
Clock phase setting.
Definition at line 94 of file fsl_spi_hal.h.
| spi_pin_mode_t pinMode |
Pin mode with bidirectional option.
Definition at line 97 of file fsl_spi_hal.h.
| spi_clock_polarity_t polarity |
Clock polarity setting.
Definition at line 93 of file fsl_spi_hal.h.
| spi_shift_direction_t shiftDirection |
Direction in which data is shifted out.
Definition at line 95 of file fsl_spi_hal.h.
| spi_ss_output_mode_t ssOutputMode |
Output mode for the slave select signal.
Definition at line 96 of file fsl_spi_hal.h.