![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
UART configuration structure. More...
#include <fsl_uart_hal.h>

Data Fields | |
| uint32 | uartSourceClockInHz |
| uint32 | baudRate |
| uart_parity_mode_t | parityMode |
| uart_stop_bit_count_t | stopBitCount |
| uart_bit_count_per_char_t | bitCountPerChar |
| unsigned | rxDataInvert: 1 |
| unsigned | txDataInvert: 1 |
UART configuration structure.
This structure contains the settings for the most common UART configurations including the UART module source clock, baud rate, parity mode, stop bit count, data bit count per character, and tx/rx inversion options (which is the least common of the configuration).
Definition at line 135 of file fsl_uart_hal.h.
| uint32 baudRate |
UART baud rate
Definition at line 137 of file fsl_uart_hal.h.
Referenced by uart_adapter_configure().
| uart_bit_count_per_char_t bitCountPerChar |
Number of bits, 8-bit (default) or 9-bit in a word (up to 10-bits in some UART instances)
Definition at line 141 of file fsl_uart_hal.h.
Referenced by uart_adapter_configure().
| uart_parity_mode_t parityMode |
Parity mode, disabled (default), even, or odd
Definition at line 138 of file fsl_uart_hal.h.
Referenced by uart_adapter_configure().
| unsigned rxDataInvert |
Receive Data Inversion: 0 - not inverted (default), 1 - inverted
Definition at line 144 of file fsl_uart_hal.h.
| uart_stop_bit_count_t stopBitCount |
Number of stop bits, 1 stop bit (default) or 2 stop bits
Definition at line 139 of file fsl_uart_hal.h.
Referenced by uart_adapter_configure().
| unsigned txDataInvert |
Transmit Data Inversion: 0 - not inverted (default), 1 - inverted
Definition at line 146 of file fsl_uart_hal.h.
| uint32 uartSourceClockInHz |
UART module source clock in Hz
Definition at line 136 of file fsl_uart_hal.h.