![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
User configuration structure for UART driver. More...
#include <fsl_uart_driver.h>

Data Fields | |
| uint32_t | baudRate |
| uart_parity_mode_t | parityMode |
| uart_stop_bit_count_t | stopBitCount |
| uart_bit_count_per_char_t | bitCountPerChar |
User configuration structure for UART driver.
Use an instance of this struct with uart_init(). This allows you to configure the most common settings of the UART peripheral with a single function call. Settings include: UART baud rate; UART parity mode: disabled (default), or even or odd; the number of stop bits; the number of bits per data word.
Definition at line 58 of file fsl_uart_driver.h.
| uint32_t baudRate |
UART baud rate
Definition at line 59 of file fsl_uart_driver.h.
Referenced by uart_adapter_configure().
| uart_bit_count_per_char_t bitCountPerChar |
number of bits, 8-bit (default) or 9-bit in a word (up to 10-bits in some UART instances)
Definition at line 63 of file fsl_uart_driver.h.
Referenced by uart_adapter_configure().
| uart_parity_mode_t parityMode |
parity mode, disabled (default), even, odd
Definition at line 60 of file fsl_uart_driver.h.
Referenced by uart_adapter_configure().
| uart_stop_bit_count_t stopBitCount |
number of stop bits, 1 stop bit (default) or 2 stop bits
Definition at line 61 of file fsl_uart_driver.h.
Referenced by uart_adapter_configure().