![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
rli overall application state buffer format. More...

Data Fields | |
| uint8 | appId |
| uint8 | cmd |
| uint16 | nWrite |
| uint8 | nRead |
rli overall application state buffer format.
Definition at line 88 of file rli_project.c.
| uint8 appId |
| uint8 cmd |
| uint8 nRead |
Number of bytes to read/write
Definition at line 100 of file rli_project.c.
Referenced by rli_ci_app_callback().
| uint16 nWrite |