![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <fsl_fusion_virt_3D_orient.h>

Data Fields | |
| isf_timestamp_t | timestamp |
| float | fPhi |
| float | fThe |
| float | fPsi |
| float | fRho |
| float | fChi |
| float | fDelta |
| float | fRmatrix [3][3] |
| struct fquaternion | fq |
| float | fRVec [3] |
| float | fOmega [3] |
| float | faSe [3] |
| float | fHp |
| float | fTp |
| float | fb [3] |
| float | fThErr [3] |
| float | fbErr [3] |
Definition at line 72 of file fsl_fusion_virt_3D_orient.h.
| float faSe[3] |
Definition at line 105 of file fsl_fusion_virt_3D_orient.h.
| float fb[3] |
Definition at line 109 of file fsl_fusion_virt_3D_orient.h.
| float fbErr[3] |
Definition at line 111 of file fsl_fusion_virt_3D_orient.h.
| float fChi |
Definition at line 96 of file fsl_fusion_virt_3D_orient.h.
| float fDelta |
Definition at line 97 of file fsl_fusion_virt_3D_orient.h.
| float fHp |
Definition at line 106 of file fsl_fusion_virt_3D_orient.h.
| float fOmega[3] |
Definition at line 103 of file fsl_fusion_virt_3D_orient.h.
| float fPhi |
Definition at line 92 of file fsl_fusion_virt_3D_orient.h.
| float fPsi |
Definition at line 94 of file fsl_fusion_virt_3D_orient.h.
| struct fquaternion fq |
Definition at line 100 of file fsl_fusion_virt_3D_orient.h.
| float fRho |
Definition at line 95 of file fsl_fusion_virt_3D_orient.h.
| float fRmatrix[3][3] |
Definition at line 99 of file fsl_fusion_virt_3D_orient.h.
| float fRVec[3] |
Definition at line 101 of file fsl_fusion_virt_3D_orient.h.
| float fThe |
Definition at line 93 of file fsl_fusion_virt_3D_orient.h.
| float fThErr[3] |
Definition at line 110 of file fsl_fusion_virt_3D_orient.h.
| float fTp |
Definition at line 107 of file fsl_fusion_virt_3D_orient.h.
| isf_timestamp_t timestamp |
Definition at line 89 of file fsl_fusion_virt_3D_orient.h.