![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure defines the dummy DSA data buffer format. More...
#include <fsl_fxls8471_i2cspi_3D_accel.h>

Data Fields | |
| uint32 | timeStamp |
| int16 | accel [3] |
This structure defines the dummy DSA data buffer format.
Definition at line 52 of file fsl_fxls8471_i2cspi_3D_accel.h.
| int16 accel[3] |
The accelerometer data
Definition at line 54 of file fsl_fxls8471_i2cspi_3D_accel.h.
Referenced by fsl_fxls8471_i2cspi_3D_accel_Initialize(), and fsl_fxls8471_i2cspi_3D_accel_PeriodicCallback().
| uint32 timeStamp |
The time stamp for the data packet.
Definition at line 53 of file fsl_fxls8471_i2cspi_3D_accel.h.
Referenced by fsl_fxls8471_i2cspi_3D_accel_Initialize(), and fsl_fxls8471_i2cspi_3D_accel_PeriodicCallback().