![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <fxos8700.h>

Data Fields | |
| uint8 | accelFullScaleRange |
| uint8 | mode |
| uint32 | regCount |
| fxos8700_Sensor_Specific_Reg_t | regPairs [] |
Definition at line 438 of file fxos8700.h.
| uint8 accelFullScaleRange |
Definition at line 440 of file fxos8700.h.
| uint8 mode |
Definition at line 441 of file fxos8700.h.
Referenced by fsl_fxos8700_i2cspi_6D_AccMag_StartData(), and fsl_fxos8700_i2cspi_6D_AccMag_ValidateSettings().
| uint32 regCount |
Definition at line 442 of file fxos8700.h.
Referenced by fsl_fxos8700_i2cspi_6D_AccMag_Configure().
| fxos8700_Sensor_Specific_Reg_t regPairs[] |
Definition at line 443 of file fxos8700.h.
Referenced by fsl_fxos8700_i2cspi_6D_AccMag_Configure().