![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure defines a device endpoint encapsulation for i2c handler. More...
#include <isf_i2c_master_adapter.h>

Data Fields | |
| busHandle_t * | pBusHandle |
| i2c_device_t | device |
This structure defines a device endpoint encapsulation for i2c handler.
Definition at line 20 of file isf_i2c_master_adapter.h.
| i2c_device_t device |
The slave address.
Definition at line 23 of file isf_i2c_master_adapter.h.
Referenced by i2c_master_adapter_get_endpoint(), i2c_master_adapter_read(), and i2c_master_adapter_write().
| busHandle_t* pBusHandle |
The pointer to the bus handle.
Definition at line 22 of file isf_i2c_master_adapter.h.
Referenced by i2c_master_adapter_get_endpoint(), i2c_master_adapter_read(), and i2c_master_adapter_write().