![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Standard fixed type for two axis accelerometers. More...
#include <isf_gyrometer_types.h>

Data Fields | |
| isf_timestamp_t | timestamp |
| isf_gyrometer_dps_fixed_32s1i16_t | angularVelocity [2] |
Standard fixed type for two axis accelerometers.
Definition at line 31 of file isf_gyrometer_types.h.
| isf_gyrometer_dps_fixed_32s1i16_t angularVelocity[2] |
Definition at line 33 of file isf_gyrometer_types.h.
| isf_timestamp_t timestamp |
Definition at line 32 of file isf_gyrometer_types.h.