![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Data Fields | |
| rliConfigRegister_t | CfgBuffer |
| Application configuration information. More... | |
| rliAppStatus_t | status |
| uint8_t | cmdBuffer [RLI_COMM_BUFFER_SIZE] |
| uint8_t | rcvBuffer [RLI_COMM_BUFFER_SIZE] |
| RLI_CHANNEL_HANDLE * | pChannelDescriptor |
| RLI_DEV_HANDLE * | pHandle |
Definition at line 77 of file rli_project.c.
| rliConfigRegister_t CfgBuffer |
Application configuration information.
Definition at line 78 of file rli_project.c.
Referenced by device_connect(), open_channel(), rli_app_task(), and rli_ci_app_callback().
| uint8_t cmdBuffer[RLI_COMM_BUFFER_SIZE] |
Definition at line 80 of file rli_project.c.
Referenced by rli_ci_app_callback().
| RLI_CHANNEL_HANDLE* pChannelDescriptor |
Definition at line 82 of file rli_project.c.
Referenced by close_channel(), device_connect(), open_channel(), and rli_app_task().
| RLI_DEV_HANDLE* pHandle |
Definition at line 83 of file rli_project.c.
Referenced by device_connect(), device_disconnect(), and rli_ci_app_callback().
| uint8_t rcvBuffer[RLI_COMM_BUFFER_SIZE] |
Definition at line 81 of file rli_project.c.
Referenced by rli_ci_app_callback().
| rliAppStatus_t status |
Definition at line 79 of file rli_project.c.
Referenced by close_channel(), device_connect(), device_disconnect(), open_channel(), and rli_ci_app_callback().