![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure defines a device endpoint encapsulation for spi handler. More...
#include <isf_spi_master_adapter.h>

Data Fields | |
| busHandle_t * | pBusHandle |
| spi_master_slaveInfo_t * | pSlaveInfo |
This structure defines a device endpoint encapsulation for spi handler.
Definition at line 20 of file isf_spi_master_adapter.h.
| busHandle_t* pBusHandle |
The pointer to the bus handle.
Definition at line 22 of file isf_spi_master_adapter.h.
Referenced by spi_master_adapter_get_endpoint(), spi_master_adapter_read(), and spi_master_adapter_write().
| spi_master_slaveInfo_t* pSlaveInfo |
Definition at line 23 of file isf_spi_master_adapter.h.
Referenced by spi_master_adapter_get_endpoint().