![]() |
ISF
2.1
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure contains i2c LLD function pointers. More...
#include <isf_fsl_uart_PEx.h>

Data Fields | |
| fnUARTInit_t | fnUARTLLDInit |
| fnUARTRead_t | fnUARTCLLDRead |
| fnUARTWrite_t | fnUARTLLDWrite |
This structure contains i2c LLD function pointers.
Definition at line 26 of file isf_fsl_uart_PEx.h.
| fnUARTRead_t fnUARTCLLDRead |
Read from a device.
Definition at line 28 of file isf_fsl_uart_PEx.h.
Referenced by uart_receive_data().
| fnUARTInit_t fnUARTLLDInit |
Initialize a UART LDD component.
Definition at line 27 of file isf_fsl_uart_PEx.h.
Referenced by uart_init().
| fnUARTWrite_t fnUARTLLDWrite |
Write to a device.
Definition at line 29 of file isf_fsl_uart_PEx.h.
Referenced by uart_send_data().