![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|


Go to the source code of this file.
Macros | |
| #define | FSL_ADC1 0 |
| Device instance number. More... | |
Variables | |
| const adc16_converter_config_t | ADC1_InitConfig0 |
| ADC configuration declaration. More... | |
| const adc16_hw_cmp_config_t | ADC1_HwConfig0 |
| HW compare configuration declaration. More... | |
| const adc16_chn_config_t | ADC1_ChnConfig0 |
| Channel configuration declaration. More... | |
Definition in file ADC1.h.