![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include "ISFCore1.h"#include "FXLC95000_1.h"#include "FXLC95000_2.h"#include "FXLS8471_1.h"#include "FXLS8471_2.h"#include "FXLS8952_1.h"#include "FXOS8700_1.h"#include "MMA8491Q_1.h"#include "MMA865x_1.h"#include "FXOS8700_2.h"#include "MAG3110_1.h"#include "FXAS21002_1.h"#include "FXAS21002_2.h"#include "MPL3115_1.h"#include "ORIENT_1.h"#include "MMA955x_1.h"#include "MMA955x_2.h"#include "Custom_1.h"#include "Analog_1.h"#include "App1_types.h"#include "Cpu.h"

Go to the source code of this file.
Functions | |
| void | App1_init (void) |
| void | App1_MainTask (void) |
Definition in file App1.h.