![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This is user's event module. Put your event handler code here. More...
#include "fsl_device_registers.h"#include "clockMan1.h"#include "pin_init.h"#include "osa1.h"#include "mqx_ksdk.h"#include "uart1.h"#include "fsl_mpu1.h"#include "fsl_hwtimer1.h"#include "MainTask.h"#include "I2C1.h"#include "ISF_I2C1.h"#include "UART2.h"#include "ISF_UART1.h"#include "SPI1.h"#include "ISF_SPI1.h"#include "ISFCore1.h"#include "ISFBusManager1.h"#include "BMTIMER1.h"#include "EventHandler_Task1.h"#include "CommChannelConfig1.h"#include "Protocol1.h"#include "App1.h"#include "BasicApp1.h"#include "RLI1.h"#include "RLIChipSelect.h"#include "Custom_1.h"#include "FXAS21002_1.h"#include "FXAS21002_2.h"#include "ChipSelect.h"#include "FXLC95000_1.h"#include "FXLC95000_2.h"#include "SPIChipSelect.h"#include "SPISelect.h"#include "ResetSensor.h"#include "FXLS8471_1.h"#include "FXLS8952_1.h"#include "FXLS8471_2.h"#include "FXOS8700_1.h"#include "FXOS8700_2.h"#include "Analog_1.h"#include "ADC1.h"#include "MAG3110_1.h"#include "MMA8491Q_1.h"#include "SensorEnable.h"#include "OutX.h"#include "OutY.h"#include "OutZ.h"#include "MMA865x_1.h"#include "MMA955x_1.h"#include "MMA955x_2.h"#include "MPL3115_1.h"#include "ORIENT_1.h"#include "SensorReset.h"
Go to the source code of this file.
Functions | |
| void | BasicApp1_Initialization () |
| void | BasicApp1_CI_Callback (void *p_HostPacket, void *p_AppPacket, uint8_t *response) |
| void | BasicApp1_OnAnySensor_Data_Ready (uint8_t sensorIdx, uint32_t signalledEvents, void **pAppSensorData, void *pAppDataBuffers) |
This is user's event module. Put your event handler code here.
Definition in file BasicApp1_Functions.h.