![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include "Protocol1.h"#include "ISFBusManager1.h"#include "EventHandler_Task1.h"#include "CommChannelConfig1.h"#include "Custom_1.h"#include "FXAS21002_1.h"#include "FXAS21002_2.h"#include "FXLC95000_1.h"#include "FXLC95000_2.h"#include "FXLS8471_1.h"#include "FXLS8471_2.h"#include "FXLS8952_1.h"#include "FXOS8700_1.h"#include "FXOS8700_2.h"#include "Analog_1.h"#include "MAG3110_1.h"#include "MMA8491Q_1.h"#include "MMA865x_1.h"#include "MMA955x_1.h"#include "MMA955x_2.h"#include "MPL3115_1.h"#include "ORIENT_1.h"#include "Cpu.h"#include "isf.h"#include "isf_init.h"#include "isf_ci.h"

Go to the source code of this file.
Macros | |
| #define | __CDEUserType_ISFCore1_Type |
Typedefs | |
| typedef char | ISFCore1_Type |
Functions | |
| void | EH_task (os_task_param_t task_init_data) |
Definition in file ISFCore1.h.