![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|


Go to the source code of this file.
Enumerations | |
| enum | _OutX_pinNames { J1_5 = GPIO_MAKE_PIN(GPIOC_IDX, 1U) } |
| Pin names. More... | |
Variables | |
| const gpio_input_pin_user_config_t | OutX_OutConfig0 [] |
| Configuration structure 0 for input pins. More... | |
Definition in file OutX.h.