![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This is user's event module. Put your event handler code here. More...
#include "fsl_device_registers.h"#include "clockMan1.h"#include "pin_init.h"#include "osa1.h"#include "mqx_ksdk.h"#include "uart1.h"#include "fsl_mpu1.h"#include "fsl_hwtimer1.h"#include "MainTask.h"#include "I2C1.h"#include "ISF_I2C1.h"#include "UART2.h"#include "ISF_UART1.h"#include "SPI1.h"#include "ISF_SPI1.h"#include "ISFCore1.h"#include "ISFBusManager1.h"#include "BMTIMER1.h"#include "EventHandler_Task1.h"#include "CommChannelConfig1.h"#include "Protocol1.h"#include "App1.h"#include "BasicApp1.h"#include "RLI1.h"#include "RLIChipSelect.h"#include "Custom_1.h"#include "FXAS21002_1.h"#include "FXAS21002_2.h"#include "ChipSelect.h"#include "FXLC95000_1.h"#include "FXLC95000_2.h"#include "SPIChipSelect.h"#include "SPISelect.h"#include "ResetSensor.h"#include "FXLS8471_1.h"#include "FXLS8952_1.h"#include "FXLS8471_2.h"#include "FXOS8700_1.h"#include "FXOS8700_2.h"#include "Analog_1.h"#include "ADC1.h"#include "MAG3110_1.h"#include "MMA8491Q_1.h"#include "SensorEnable.h"#include "OutX.h"#include "OutY.h"#include "OutZ.h"#include "MMA865x_1.h"#include "MMA955x_1.h"#include "MMA955x_2.h"#include "MPL3115_1.h"#include "ORIENT_1.h"#include "SensorReset.h"#include "isf_devmsg.h"#include "isf_sensors.h"#include "isf_dsa_adapter.h"#include "isf_sensor_types.h"
Go to the source code of this file.
Data Structures | |
| struct | Analog_1_device_t |
| This structure stores sample Information necessary to communicate with non I2C slave device. More... | |
| struct | Analog_1_DataBuffer_t |
| This structure defines the dummy DSA data buffer format. More... | |
| struct | Analog_1_SensorData_Fixed_t |
| struct | Analog_1_SensorData_Float_t |
| Standard fixed type for three axis accelerometers. More... | |
| struct | Analog_1_Sensor_Specific_Settings_t |
Macros | |
| #define | __fsl_Sensor_Analog_1_Functions_H_ |
| #define | MAX_ADC_CHANNELS 6 |
| #define | Analog_1_DATA_TYPE Analog_1_DataBuffer_t |
| #define | __fsl_Sensor_Analog_1_Functions_H__ |
| #define | Analog_1_SET_FIELD(name, val) (((val)<<Analog_1_##name##_SHIFT)&(Analog_1_##name##_MASK)) |
| #define | Analog_1_GET_FIELD(name, val) ((val&Analog_1_##name##_MASK)>>Analog_1_##name##_SHIFT) |
Typedefs | |
| typedef int32 | Analog_1_Status_t |
| SENSOR internal return codes. More... | |
| typedef int32 | isf_Analog_1_fixed_data_t |
| typedef float | isf_Analog_1_float_data_t |
Enumerations | |
| enum | { Analog_1_SUCCESS, Analog_1_DATA_OVERWRITE, Analog_1_ERROR } |
This is user's event module. Put your event handler code here.
Definition in file fsl_Sensor_Analog_1_Functions.h.