![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This is user's event module. Put your event handler code here. More...
#include "fsl_device_registers.h"#include "clockMan1.h"#include "pin_init.h"#include "osa1.h"#include "mqx_ksdk.h"#include "uart1.h"#include "fsl_mpu1.h"#include "fsl_hwtimer1.h"#include "MainTask.h"#include "I2C1.h"#include "ISF_I2C1.h"#include "UART2.h"#include "ISF_UART1.h"#include "SPI1.h"#include "ISF_SPI1.h"#include "ISFCore1.h"#include "ISFBusManager1.h"#include "BMTIMER1.h"#include "EventHandler_Task1.h"#include "CommChannelConfig1.h"#include "Protocol1.h"#include "App1.h"#include "BasicApp1.h"#include "RLI1.h"#include "RLIChipSelect.h"#include "Custom_1.h"#include "FXAS21002_1.h"#include "FXAS21002_2.h"#include "ChipSelect.h"#include "FXLC95000_1.h"#include "FXLC95000_2.h"#include "SPIChipSelect.h"#include "SPISelect.h"#include "ResetSensor.h"#include "FXLS8471_1.h"#include "FXLS8952_1.h"#include "FXLS8471_2.h"#include "FXOS8700_1.h"#include "FXOS8700_2.h"#include "Analog_1.h"#include "ADC1.h"#include "MAG3110_1.h"#include "MMA8491Q_1.h"#include "SensorEnable.h"#include "OutX.h"#include "OutY.h"#include "OutZ.h"#include "MMA865x_1.h"#include "MMA955x_1.h"#include "MMA955x_2.h"#include "MPL3115_1.h"#include "ORIENT_1.h"#include "SensorReset.h"#include "isf_devmsg.h"#include "isf_sensors.h"#include "isf_dsa_adapter.h"#include "isf_sensor_types.h"
Go to the source code of this file.
Data Structures | |
| struct | Custom_1_DataBuffer_t |
| This structure defines the dummy DSA data buffer format. More... | |
| struct | Custom_1_SensorData_EngFixed_t |
| struct | Custom_1_SensorData_Float_t |
| Standard fixed type for three axis accelerometers. More... | |
| struct | Custom_1_Sensor_Specific_Reg_t |
| struct | Custom_1_Sensor_Specific_Settings_t |
| struct | Custom_1_Rate_Specific_Settings_t |
| This structure defines important settings. More... | |
Macros | |
| #define | __fsl_Sensor_Custom_1_Functions_H_ |
| #define | Custom_1_DATA_TYPE Custom_1_DataBuffer_t |
| #define | __fsl_Sensor_Custom_1_Functions_H__ |
| #define | Custom_1_SET_FIELD(name, val) (((val)<<Custom_1_##name##_SHIFT)&(Custom_1_##name##_MASK)) |
| #define | Custom_1_GET_FIELD(name, val) ((val&Custom_1_##name##_MASK)>>Custom_1_##name##_SHIFT) |
| #define | Custom_1_FREAD_MASK 0x02 |
| #define | Custom_1_FREAD_SHIFT 1 |
| #define | Custom_1_ASLP_RATE_MASK 0xC0 |
| #define | Custom_1_ASLP_RATE_SHIFT 6 |
| #define | Custom_1_DR_MASK 0x38 |
| #define | Custom_1_DR_SHIFT 3 |
| #define | Custom_1_ST_MASK 0x80 |
| #define | Custom_1_ST_SHIFT 7 |
| #define | Custom_1_RST_MASK 0x40 |
| #define | Custom_1_RST_SHIFT 6 |
| #define | Custom_1_SLPE_MASK 0x04 |
| #define | Custom_1_SLPE_SHIFT 2 |
| #define | Custom_1_SMODS_MASK 0x18 |
| #define | Custom_1_SMODS_SHIFT 3 |
| #define | Custom_1_MODS_MASK 0x03 |
| #define | Custom_1_MODS_SHIFT 0 |
| #define | Custom_1_ZYXDR_MASK 0x08 |
| #define | Custom_1_ZYXDR_SHIFT 3 |
| #define | Custom_1_ACTIVE_MASK 0x01 |
Typedefs | |
| typedef int32 | Custom_1_Status_t |
| SENSOR internal return codes. More... | |
| typedef uint32_t | isf_Custom_1_fixed_data_t |
| typedef float | isf_Custom_1_float_data_t |
Enumerations | |
| enum | { Custom_1_STATUS_00 = 0x00, Custom_1_WHO_AM_I = 0x0D, Custom_1_CTRL_REG1 = 0x2A, Custom_1_CTRL_REG2 = 0x2B } |
| enum | { Custom_1_SUCCESS, Custom_1_DATA_OVERWRITE, Custom_1_ERROR } |
Variables | |
| const uint8_t | Custom_1_Who_Am_I_Values [] |
| Define the WHO_AM_I register values for both possible sensor variations. More... | |
This is user's event module. Put your event handler code here.
Definition in file fsl_Sensor_Custom_1_Functions.h.