![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The fsl_mag3110_i2c_3D_mag.h file contains the definitions and functions supporting the MAG3110 Sensor Adapter header file. More...


Go to the source code of this file.
Data Structures | |
| struct | mag3110_DataBuffer_t |
| This structure defines the dummy DSA data buffer format. More... | |
Variables | |
| isf_SensorTypes_t | mag3110_SupportedSensorTypes [] |
| Supported sensor and data types for MMA8652. More... | |
| isf_SensorDataTypes_t | mag3110_SupportedDataTypes [] |
The fsl_mag3110_i2c_3D_mag.h file contains the definitions and functions supporting the MAG3110 Sensor Adapter header file.
Definition in file fsl_mag3110_i2c_3D_mag.h.