![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include "isf.h"#include "isf_sm_types.h"#include "isf_dsa_adapter.h"#include "isf_devmsg.h"#include "isf_bm.h"#include "mma955x.h"

Go to the source code of this file.
Data Structures | |
| struct | mma955x_DataBuffer_t |
| This structure defines the Pedometer sample data buffer format. More... | |
| struct | mma955x_PedometerNativeData_t |
| This structure defines the Pedometer Native data buffer format. More... | |
| struct | mma955x_DeviceDescriptor_t |
Functions | |
| isf_dsa_status_t | fsl_mma955x_Initialize (isf_SensorHandle_t *pSensorHandle) |
| isf_dsa_status_t | fsl_mma955x_ValidateSettings (isf_SensorHandle_t *pSensorHandle, isf_dsa_SensorSettings_t *pSubSettings) |
| isf_dsa_status_t | fsl_mma955x_Configure (isf_SensorHandle_t *pSensorHandle, isf_dsa_SensorSettings_t *pSensorSettings) |
| isf_dsa_status_t | fsl_mma955x_StartData (isf_SensorHandle_t *pSensorHandle) |
| isf_dsa_status_t | fsl_mma955x_EndData (isf_SensorHandle_t *pSensorHandle) |
| isf_dsa_status_t | fsl_mma955x_Calibrate (isf_SensorHandle_t *pSensorHandle, void *pCalData) |
| isf_dsa_status_t | fsl_mma955x_Shutdown (isf_SensorHandle_t *pSensorHandle) |
| void | fsl_mma955x_PeriodicCallback (void *pSensorHandle) |
| isf_dsa_status_t | fsl_mma955x_Convert (volatile isf_SensorHandle_t *pSensorHandle, isf_SensorDataTypes_t convertToType, isf_dsa_result_types_t resultType, void *pNativeSample, void *pConvertedSample, int32 *numBytes) |
| This function converts the raw sample data to the desired output type. More... | |
Variables | |
| isf_SensorTypes_t | mma955x_SupportedSensorTypes [] |
| Supported sensor and data types for mma955x. More... | |
| isf_SensorDataTypes_t | mma955x_SupportedDataTypes [] |