![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Macros | |
| #define | FSL_ADC1 0 |
| Device instance number. More... | |
Variables | |
| const adc16_converter_config_t | ADC1_InitConfig0 |
| ADC configuration declaration. More... | |
| const adc16_hw_cmp_config_t | ADC1_HwConfig0 |
| HW compare configuration declaration. More... | |
| const adc16_chn_config_t | ADC1_ChnConfig0 |
| Channel configuration declaration. More... | |
| const adc16_converter_config_t | ADC1_InitConfig0 |
| ADC configuration declaration. More... | |
| const adc16_hw_cmp_config_t | ADC1_HwConfig0 |
| HW compare configuration declaration. More... | |
| const adc16_chn_config_t | ADC1_ChnConfig0 |
| Channel configuration declaration. More... | |
| #define FSL_ADC1 0 |
Device instance number.
Definition at line 76 of file ADC1.h.
Referenced by Analog_1_fsl_Sensor_Generic_Analog_Initialize(), Analog_1_fsl_Sensor_Generic_Analog_Shutdown(), Analog_1_fsl_Sensor_Generic_Analog_StartData(), Analog_1_fsl_Sensor_Generic_AnalogCallback(), and Components_Init().
| const adc16_chn_config_t ADC1_ChnConfig0 |
Channel configuration declaration.
Definition at line 81 of file ADC1.c.
Referenced by Analog_1_fsl_Sensor_Generic_Analog_StartData(), and Components_Init().
| const adc16_chn_config_t ADC1_ChnConfig0 |
Channel configuration declaration.
Definition at line 81 of file ADC1.c.
Referenced by Analog_1_fsl_Sensor_Generic_Analog_StartData(), and Components_Init().
| const adc16_hw_cmp_config_t ADC1_HwConfig0 |
| const adc16_hw_cmp_config_t ADC1_HwConfig0 |
| const adc16_converter_config_t ADC1_InitConfig0 |
ADC configuration declaration.
Definition at line 57 of file ADC1.c.
Referenced by Analog_1_fsl_Sensor_Generic_Analog_Initialize(), and Components_Init().
| const adc16_converter_config_t ADC1_InitConfig0 |
ADC configuration declaration.
Definition at line 57 of file ADC1.c.
Referenced by Analog_1_fsl_Sensor_Generic_Analog_Initialize(), and Components_Init().