![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Macros | |
| #define | CPU_PERIPHERALS_INIT 0x00U /* Peripherals_Init() method is not called in PE_low_level_init() */ |
| #define | CPU_COMPONENTS_INIT 0x01U /* Call Components_Init() method in PE_low_level_init() */ |
| #define | CPU_INIT_CONFIG 0x00U /* Do not include Init_Config.h in the main.c file */ |
| #define | CPU_HARDWARE_INIT 0x01U /* Call hardware_init() method in PE_low_level_init() */ |
Functions | |
| void | Components_Init (void) |
| void | PE_low_level_init (void) |
| #define CPU_COMPONENTS_INIT 0x01U /* Call Components_Init() method in PE_low_level_init() */ |
| #define CPU_HARDWARE_INIT 0x01U /* Call hardware_init() method in PE_low_level_init() */ |
| #define CPU_INIT_CONFIG 0x00U /* Do not include Init_Config.h in the main.c file */ |
| #define CPU_PERIPHERALS_INIT 0x00U /* Peripherals_Init() method is not called in PE_low_level_init() */ |
| void Components_Init | ( | void | ) |
ISF_I2C1 Auto initialization start
ISF_I2C1 Auto initialization end
ISF_UART1 Auto initialization start
ISF_UART1 Auto initialization end
ISF_SPI1 Auto initialization start
ISF_SPI1 Auto initialization end
SensorReset Auto initialization start
SensorReset Auto initialization end
SPIChipSelect Auto initialization start
SPIChipSelect Auto initialization end
SPISelect Auto initialization start
SPISelect Auto initialization end
ResetSensor Auto initialization start
ResetSensor Auto initialization end
ADC1 Auto initialization start
ADC1 Auto initialization end
SensorEnable Auto initialization start
SensorEnable Auto initialization end
OutX Auto initialization start
OutX Auto initialization end
OutY Auto initialization start
OutY Auto initialization end
OutZ Auto initialization start
OutZ Auto initialization end
ChipSelect Auto initialization start
ChipSelect Auto initialization end
BMTIMER1 Auto initialization start
BMTIMER1 Auto initialization end
EventHandler_Task1 Auto initialization start
EventHandler_Task1 Auto initialization end
Definition at line 113 of file Cpu.c.
References ADC1_ChnConfig0, ADC1_InitConfig0, App1_init(), BasicApp1_init(), BMTIMER1_InitConfig0, ChipSelect_OutConfig0, EventHandler_Task1_Init(), FSL_ADC1, FSL_BMTIMER1, FSL_BMTIMER1_CHANNEL, FSL_ISF_I2C1, FSL_ISF_SPI1, FSL_ISF_UART1, ISF_I2C1_IRQHandler(), ISF_I2C1_MasterConfig0, ISF_I2C1_MasterState, ISF_SPI1_BusConfig0, ISF_SPI1_calculatedBaudRate, ISF_SPI1_IRQHandler(), ISF_SPI1_MasterConfig0, ISF_SPI1_MasterState, ISF_UART1_InitConfig0, ISF_UART1_IRQHandler(), ISF_UART1_State, OutX_OutConfig0, OutY_OutConfig0, OutZ_OutConfig0, ResetSensor_OutConfig0, RLI1_init(), SensorEnable_OutConfig0, SPISelect_OutConfig0, UART2_UserDefinedVars, and uart_user_init().

| void PE_low_level_init | ( | void | ) |