![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Macros | |
| #define | EVENTHANDLER_TASK1_TASK_NAME "eventhandler_task1" |
| #define | EVENTHANDLER_TASK1_TASK_STACK_SIZE 1024U |
| #define | EVENTHANDLER_TASK1_TASK_PRIORITY 8U |
Functions | |
| osa_status_t | EventHandler_Task1_Init (void) |
| #define EVENTHANDLER_TASK1_TASK_NAME "eventhandler_task1" |
Definition at line 69 of file EventHandler_Task1.h.
| #define EVENTHANDLER_TASK1_TASK_PRIORITY 8U |
Definition at line 73 of file EventHandler_Task1.h.
| #define EVENTHANDLER_TASK1_TASK_STACK_SIZE 1024U |
Definition at line 71 of file EventHandler_Task1.h.
| osa_status_t EventHandler_Task1_Init | ( | void | ) |
Definition at line 74 of file EventHandler_Task1.c.
References EVENTHANDLER_TASK1_TASK.
Referenced by Components_Init().