![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Macros | |
| #define | FSL_ISF_UART1 UART0_IDX |
Functions | |
| void | UART_DRV_IRQHandler (uint32_t instance) |
| void | ISF_UART1_IRQHandler (void) |
Variables | |
| const uart_user_config_t | ISF_UART1_InitConfig0 |
| UART configuration declaration. More... | |
| uart_state_t | ISF_UART1_State |
| uart_state_t | ISF_UART1_State |
| const uart_user_config_t | ISF_UART1_InitConfig0 |
| UART configuration declaration. More... | |
| #define FSL_ISF_UART1 UART0_IDX |
Device instance number
Definition at line 77 of file ISF_UART1.h.
Referenced by Components_Init(), and ISF_UART1_IRQHandler().
| void ISF_UART1_IRQHandler | ( | void | ) |
Interrupt service routine (ISR) prototype
Definition at line 74 of file ISF_UART1.c.
References FSL_ISF_UART1, and UART_DRV_IRQHandler().
Referenced by Components_Init().


| void UART_DRV_IRQHandler | ( | uint32_t | instance | ) |
| const uart_user_config_t ISF_UART1_InitConfig0 |
UART configuration declaration.
ISF_UART1 configuration structure
Definition at line 61 of file ISF_UART1.c.
Referenced by Components_Init().
| const uart_user_config_t ISF_UART1_InitConfig0 |
UART configuration declaration.
ISF_UART1 configuration structure
Definition at line 61 of file ISF_UART1.c.
Referenced by Components_Init().
| uart_state_t ISF_UART1_State |
Driver state structure without DMA
Definition at line 70 of file ISF_UART1.c.
Referenced by Components_Init().
| uart_state_t ISF_UART1_State |
Driver state structure without DMA
Definition at line 70 of file ISF_UART1.c.
Referenced by Components_Init().