![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Enumerations | |
| enum | _OutZ_pinNames { J1_5 = GPIO_MAKE_PIN(GPIOC_IDX, 1U) } |
| Pin names. More... | |
Variables | |
| const gpio_input_pin_user_config_t | OutZ_OutConfig0 [] |
| Configuration structure 0 for input pins. More... | |
| const gpio_input_pin_user_config_t | OutZ_OutConfig0 [] |
| Configuration structure 0 for input pins. More... | |
| enum _OutZ_pinNames |
| const gpio_input_pin_user_config_t OutZ_OutConfig0[] |
Configuration structure 0 for input pins.
Definition at line 56 of file OutZ.c.
Referenced by Components_Init().
| const gpio_input_pin_user_config_t OutZ_OutConfig0[] |
Configuration structure 0 for input pins.
Definition at line 56 of file OutZ.c.
Referenced by Components_Init().