![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Enumerations | |
| enum | _ResetSensor_pinNames { J1_11 = GPIO_MAKE_PIN(GPIOC_IDX, 0U) } |
| Pin names. More... | |
Variables | |
| const gpio_output_pin_user_config_t | ResetSensor_OutConfig0 [] |
| Configuration structure 0 for output pins. More... | |
| const gpio_output_pin_user_config_t | ResetSensor_OutConfig0 [] |
| Configuration structure 0 for output pins. More... | |
| const gpio_output_pin_user_config_t ResetSensor_OutConfig0[] |
Configuration structure 0 for output pins.
Definition at line 56 of file ResetSensor.c.
Referenced by Components_Init(), fsl_95000_spi_slave_init(), fsl_955x_spi_slave_init(), fsl_gauss_spi_slave_init(), fsl_leon_spi_slave_init(), and fsl_veryon_spi_slave_init().
| const gpio_output_pin_user_config_t ResetSensor_OutConfig0[] |
Configuration structure 0 for output pins.
Definition at line 56 of file ResetSensor.c.