![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Data Structures | |
| struct | isf_eh_event_t |
Macros | |
| #define | MAX_EVENTS 32 |
| #define | ALL_EVENTS 0x00FFFFFF |
Typedefs | |
| typedef void( | eventCallback_t) (void *) |
Functions | |
| void | isf_EventHandler_Init (void) |
| int32 | isf_EventHandler_RegisterEvent (eventCallback_t *pCallback, void *pUserData) |
| int32 | isf_EventHandler_UnregisterEvent (uint32 token) |
| int32 | isf_EventHandler_GetSignal (uint32 token) |
| void | EventHandler_task (void) |
| #define ALL_EVENTS 0x00FFFFFF |
Definition at line 34 of file isf_eventhandler.h.
Referenced by EventHandler_task(), and isf_EventHandler_Init().
| #define MAX_EVENTS 32 |
Definition at line 33 of file isf_eventhandler.h.
Referenced by isf_EventHandler_GetSignal(), isf_EventHandler_Init(), isf_EventHandler_RegisterEvent(), and isf_EventHandler_UnregisterEvent().
| typedef void( eventCallback_t) (void *) |
Definition at line 37 of file isf_eventhandler.h.
| void EventHandler_task | ( | void | ) |
Definition at line 146 of file isf_eventhandler.c.
References ALL_EVENTS, FALSE, and isf_eh_event_t::pCallback.
Referenced by EH_task().

Definition at line 123 of file isf_eventhandler.c.
References MAX_EVENTS, and isf_eh_event_t::Signal.
Referenced by fsl_fxls8952_i2c_3D_accel_Configure().

| void isf_EventHandler_Init | ( | void | ) |
Definition at line 42 of file isf_eventhandler.c.
References ALL_EVENTS, MAX_EVENTS, isf_eh_event_t::pCallback, isf_eh_event_t::pEvent, pEventHandler_Events, isf_eh_event_t::pUserData, and isf_eh_event_t::Signal.
Referenced by EH_task().

| int32 isf_EventHandler_RegisterEvent | ( | eventCallback_t * | pCallback, |
| void * | pUserData | ||
| ) |
Definition at line 66 of file isf_eventhandler.c.
References MAX_EVENTS, isf_eh_event_t::pCallback, and isf_eh_event_t::pUserData.
Referenced by fsl_fxls8952_i2c_3D_accel_Configure().

Definition at line 98 of file isf_eventhandler.c.
References MAX_EVENTS, isf_eh_event_t::pCallback, and isf_eh_event_t::pUserData.
Referenced by fsl_fxls8952_i2c_3D_accel_Shutdown().