![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Internal Isf library configuration. More...

Go to the source code of this file.
Functions | |
| isf_info_t | isf_get_info (void) |
| API to get ISF information. More... | |
| void | _fw_device_info_get (device_info_t *device_info) |
Variables | |
| const char | isf_commit_id [] = ISF_BUILD_COMMIT_ID_STR |
| ISF build commit_id information. More... | |
Internal Isf library configuration.
Definition in file isf.c.
| void _fw_device_info_get | ( | device_info_t * | device_info | ) |
Definition at line 77 of file isf.c.
References device_info_t::emb_apps_present, ISF_EMB_APPS_PRESENT, isf_get_info(), device_info_t::isf_info, and device_info_t::system_device_id.
Referenced by ci_mbox_init(), and isf_app_callback_dev_info().


| isf_info_t isf_get_info | ( | void | ) |
API to get ISF information.
The isf_get_info() function is called by an application that needs
retrieve ISF version and part number that the library is targeted for.
Definition at line 29 of file isf.c.
References isf_info_t::build_info, build_info_t::buildDay, build_info_t::buildHours, build_info_t::buildId, build_info_t::buildMinutes, build_info_t::buildMonth, build_info_t::buildSeconds, build_info_t::buildYear, ISF_BUILD_DAY, ISF_BUILD_HOURS, ISF_BUILD_MINUTES, ISF_BUILD_MONTH, ISF_BUILD_SECONDS, ISF_BUILD_YEAR, isf_commit_id, ISF_LIB_VERSION_MAJOR, ISF_LIB_VERSION_MINOR, version_info_t::majorVersion, MAX_ISF_COMMIT_ID_SIZE, version_info_t::minorVersion, and isf_info_t::version_info.
Referenced by _fw_device_info_get().

| const char isf_commit_id[] = ISF_BUILD_COMMIT_ID_STR |