![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The isf_accelerometer_types.h file contains the ISF data type definitions for use with the ISF generic accelerometer fixed and floating point interface. More...
#include <isf_sensor_base_types.h>

Go to the source code of this file.
Data Structures | |
| struct | isf_Acceleration1D_EngFixed_t |
| Standard fixed type for single axis accelerometers. More... | |
| struct | isf_Acceleration2D_EngFixed_t |
| Standard fixed type for two axis accelerometers. More... | |
| struct | isf_Acceleration3D_EngFixed_t |
| Standard fixed type for three axis accelerometers. More... | |
| struct | isf_Acceleration1D_RawCount_t |
| Standard raw type for single axis accelerometers. More... | |
| struct | isf_Acceleration2D_RawCount_t |
| Standard raw type for 2 axes accelerometers. More... | |
| struct | isf_Acceleration3D_RawCount_t |
| Standard raw type for three axes accelerometers. More... | |
| struct | isf_Acceleration1D_Float_t |
| Standard float type for single axis accelerometers. More... | |
| struct | isf_Acceleration2D_Float_t |
| Standard float type for two axis accelerometers. More... | |
| struct | isf_Acceleration3D_Float_t |
| Standard float type for three axis accelerometers. More... | |
Typedefs | |
| typedef int32 | isf_acceleration_g_fixed_32s1i16_t |
| ISF sensors standard fixed point acceleration in Gs using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the integer portion with the MSB as a sign bit. This leaves 16 bits for the fractional portion. The LSB is therefore ~1.5258789e-5 Gs. The type can contain accelerations in the +/- 32767 G range. More... | |
| typedef int16 | isf_acceleration_g_rawCount_t |
| typedef float | isf_acceleration_g_float_t |
| ISF sensors standard fixed point acceleration in Gs. More... | |
The isf_accelerometer_types.h file contains the ISF data type definitions for use with the ISF generic accelerometer fixed and floating point interface.
The isf_pedometer_types.h file contains the ISF data type definitions for use with the ISF generic pedometer fixed and floating point interface.
Definition in file isf_accelerometer_types.h.
ISF sensors standard fixed point acceleration in Gs using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the integer portion with the MSB as a sign bit. This leaves 16 bits for the fractional portion. The LSB is therefore ~1.5258789e-5 Gs. The type can contain accelerations in the +/- 32767 G range.
Definition at line 23 of file isf_accelerometer_types.h.
| typedef float isf_acceleration_g_float_t |
ISF sensors standard fixed point acceleration in Gs.
Definition at line 65 of file isf_accelerometer_types.h.
| typedef int16 isf_acceleration_g_rawCount_t |
Definition at line 44 of file isf_accelerometer_types.h.