![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The isf_gyrometer_types.h file contains the ISF data type definitions for use with the ISF generic gyrometer fixed and floating point interface. More...
#include <isf_sensor_base_types.h>

Go to the source code of this file.
Data Structures | |
| struct | isf_AngularVelocity1D_EngFixed_t |
| Standard fixed type for single axis accelerometers. More... | |
| struct | isf_AngularVelocity2D_EngFixed_t |
| Standard fixed type for two axis accelerometers. More... | |
| struct | isf_AngularVelocity3D_EngFixed_t |
| Standard fixed type for three axis accelerometers. More... | |
| struct | isf_AngularVelocity1D_RawCount_t |
| Standard raw type for single axis accelerometers. More... | |
| struct | isf_AngularVelocity2D_RawCount_t |
| Standard raw type for two axes accelerometers. More... | |
| struct | isf_AngularVelocity3D_RawCount_t |
| Standard raw type for three axes accelerometers. More... | |
| struct | isf_AngularVelocity1D__float_t |
| Standard float type for single axis accelerometers. More... | |
| struct | isf_AngularVelocity2D__float_t |
| Standard float type for two axis accelerometers. More... | |
| struct | isf_AngularVelocity3D__float_t |
| Standard float type for three axis accelerometers. More... | |
Typedefs | |
| typedef int32 | isf_gyrometer_dps_fixed_32s1i16_t |
| ISF sensors standard fixed point gyrometer type in degrees per second using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the fractional portion and the MSB is used as a sign bit. the LSB is therefore ~1.5259E-05 dps. The type can contain accelerations in the +/- 32768 dps range. More... | |
| typedef int16 | isf_gyrometer_dps_raw_16count_t |
| typedef float | isf_gyrometer_dps_float_t |
| ISF sensors standard fixed point gyrometer type in degrees per second. More... | |
The isf_gyrometer_types.h file contains the ISF data type definitions for use with the ISF generic gyrometer fixed and floating point interface.
Definition in file isf_gyrometer_types.h.
ISF sensors standard fixed point gyrometer type in degrees per second using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the fractional portion and the MSB is used as a sign bit. the LSB is therefore ~1.5259E-05 dps. The type can contain accelerations in the +/- 32768 dps range.
Definition at line 22 of file isf_gyrometer_types.h.
| typedef float isf_gyrometer_dps_float_t |
ISF sensors standard fixed point gyrometer type in degrees per second.
Definition at line 61 of file isf_gyrometer_types.h.
| typedef int16 isf_gyrometer_dps_raw_16count_t |
Definition at line 42 of file isf_gyrometer_types.h.