![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The isf_magnetometer_types.h file contains the ISF data type definitions for use with the ISF generic magnetometer fixed and floating point interface. More...
#include <isf_sensor_base_types.h>

Go to the source code of this file.
Data Structures | |
| struct | isf_MagneticFieldStrength1D_EngFixed_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_1D More... | |
| struct | isf_MagneticFieldStrength2D_EngFixed_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_2D More... | |
| struct | isf_MagneticFieldStrength3D_EngFixed_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_3D More... | |
| struct | isf_MagneticFieldStrength1D_RawCount_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_1D More... | |
| struct | isf_MagneticFieldStrength2D_RawCount_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_2D More... | |
| struct | isf_MagneticFieldStrength3D_RawCount_t |
| isf_SensorDataTypes_t TYPE_MAGNETIC_FIELD_STRENGTH_3D More... | |
| struct | isf_MagneticFieldStrength1D_float_t |
| Standard fixed type for single axis accelerometers. More... | |
| struct | isf_MagneticFieldStrength2D_float_t |
| Standard fixed type for two axis accelerometers. More... | |
| struct | isf_MagneticFieldStrength3D_float_t |
| Standard fixed type for three axis accelerometers. More... | |
Typedefs | |
| typedef int32 | isf_microTeslas_fixed_32s1i16_t |
| ISF sensors standard fixed point magnetometer type in microTeslas using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the integer portion with the MSB as a sign bit. This leaves 16 bits for the fractional component. The LSB is therefore ~ 0.0000152587890625 uT. The type can contain field strengths in the +/-32768 uT range. More... | |
| typedef int16 | isf_microTeslas_raw_16count_t |
| typedef float | isf_fieldStrength_uT_float_t |
The isf_magnetometer_types.h file contains the ISF data type definitions for use with the ISF generic magnetometer fixed and floating point interface.
Definition in file isf_magnetometer_types.h.
| typedef float isf_fieldStrength_uT_float_t |
Definition at line 65 of file isf_magnetometer_types.h.
| typedef int32 isf_microTeslas_fixed_32s1i16_t |
ISF sensors standard fixed point magnetometer type in microTeslas using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the integer portion with the MSB as a sign bit. This leaves 16 bits for the fractional component. The LSB is therefore ~ 0.0000152587890625 uT. The type can contain field strengths in the +/-32768 uT range.
Fixed Point magnetometer field strength type definition
Definition at line 25 of file isf_magnetometer_types.h.
| typedef int16 isf_microTeslas_raw_16count_t |
Definition at line 45 of file isf_magnetometer_types.h.