![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The isf_temperature_fixed_t.h file contains the ISF data type definitions for use with the ISF generic temperature fixed and floating point interface. More...
#include <isf_sensor_base_types.h>

Go to the source code of this file.
Data Structures | |
| struct | isf_DegreesCelsius1D_EngFixed_t |
| Standard fixed type for single axis pressure sensor. More... | |
| struct | isf_DegreesCelsius1D_float_t |
| Standard floating point type for single axis temperature sensor. More... | |
Typedefs | |
| typedef int32 | isf_temperature_degC_fixed_32s1i16_t |
| ISF sensors standard fixed point temperature in degrees Celsius using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the fractional portion and the MSB is used as a sign bit. the LSB is therefore ~1.5259E-05 degC. The type can contain pressures in the +/- 32768 degC range. More... | |
| typedef float | isf_temperature_degC_float_t |
| ISF sensors standard floating point temperature in degC. More... | |
The isf_temperature_fixed_t.h file contains the ISF data type definitions for use with the ISF generic temperature fixed and floating point interface.
Definition in file isf_temperature_types.h.
ISF sensors standard fixed point temperature in degrees Celsius using AC_Fixed(32,16,1) notation This means of 32 total bits, 16 are used to represent the fractional portion and the MSB is used as a sign bit. the LSB is therefore ~1.5259E-05 degC. The type can contain pressures in the +/- 32768 degC range.
Definition at line 22 of file isf_temperature_types.h.
| typedef float isf_temperature_degC_float_t |
ISF sensors standard floating point temperature in degC.
Definition at line 32 of file isf_temperature_types.h.