![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The mma8491q.h contains register definitions and macros as well as the type definitions and public functions for the lowest level interface to the MMA865x family of parts. More...
#include <stdint.h>

Go to the source code of this file.
Data Structures | |
| struct | mma8491q_Sensor_Specific_Settings_t |
Macros | |
| #define | MMA8491Q_WHOAMI_VALUE (0x55) |
| #define | SET_FIELD(name, val) (((val)<<name##_SHIFT)&(name##_MASK)) |
| #define | GET_FIELD(name, val) ((val&name##_MASK)>>name##_SHIFT) |
| #define | ZYXOW_MASK 0x80 |
| #define | ZYXOW_SHIFT 7 |
| #define | ZOW_MASK 0x40 |
| #define | YOW_MASK 0x20 |
| #define | XOW_MASK 0x10 |
| #define | ZYXDR_MASK 0x08 |
| #define | ZYXDR_SHIFT 3 |
| #define | ZDR_MASK 0x04 |
| #define | YDR_MASK 0x02 |
| #define | XDR_MASK 0x01 |
Enumerations | |
| enum | { MMA8491Q_STATUS_00 = 0, MMA8491Q_OUT_X_MSB, MMA8491Q_OUT_X_LSB, MMA8491Q_OUT_Y_MSB, MMA8491Q_OUT_Y_lSB, MMA8491Q_OUT_Z_MSB, MMA8491Q_OUT_Z_LSB } |
| enum | { MMA8491Q_DATA_SUCCESS, MMA8491Q_DATA_FAIL } |
| Define the MMA8491Q functional interface status return type. More... | |
| enum | mma8491q_mode_t { MMA8491Q_SHUTDOWN = 0, MMA8491Q_ACTIVE, MMA8491Q_STANDBY } |
The mma8491q.h contains register definitions and macros as well as the type definitions and public functions for the lowest level interface to the MMA865x family of parts.
Definition in file mma8491q.h.
| #define GET_FIELD | ( | name, | |
| val | |||
| ) | ((val&name##_MASK)>>name##_SHIFT) |
Definition at line 25 of file mma8491q.h.
| #define MMA8491Q_WHOAMI_VALUE (0x55) |
Definition at line 16 of file mma8491q.h.
Referenced by mma8491q_CheckId().
| #define SET_FIELD | ( | name, | |
| val | |||
| ) | (((val)<<name##_SHIFT)&(name##_MASK)) |
Definition at line 24 of file mma8491q.h.
| #define XDR_MASK 0x01 |
Definition at line 39 of file mma8491q.h.
| #define XOW_MASK 0x10 |
Definition at line 34 of file mma8491q.h.
| #define YDR_MASK 0x02 |
Definition at line 38 of file mma8491q.h.
| #define YOW_MASK 0x20 |
Definition at line 33 of file mma8491q.h.
| #define ZDR_MASK 0x04 |
Definition at line 37 of file mma8491q.h.
| #define ZOW_MASK 0x40 |
Definition at line 32 of file mma8491q.h.
| #define ZYXDR_MASK 0x08 |
Definition at line 35 of file mma8491q.h.
Referenced by mma8491q_getAccelData().
| #define ZYXDR_SHIFT 3 |
Definition at line 36 of file mma8491q.h.
| #define ZYXOW_MASK 0x80 |
Definition at line 30 of file mma8491q.h.
| #define ZYXOW_SHIFT 7 |
Definition at line 31 of file mma8491q.h.
| anonymous enum |
| Enumerator | |
|---|---|
| MMA8491Q_STATUS_00 | |
| MMA8491Q_OUT_X_MSB | |
| MMA8491Q_OUT_X_LSB | |
| MMA8491Q_OUT_Y_MSB | |
| MMA8491Q_OUT_Y_lSB | |
| MMA8491Q_OUT_Z_MSB | |
| MMA8491Q_OUT_Z_LSB | |
Definition at line 48 of file mma8491q.h.
| anonymous enum |
Define the MMA8491Q functional interface status return type.
| Enumerator | |
|---|---|
| MMA8491Q_DATA_SUCCESS | |
| MMA8491Q_DATA_FAIL | |
Definition at line 60 of file mma8491q.h.
| enum mma8491q_mode_t |
| Enumerator | |
|---|---|
| MMA8491Q_SHUTDOWN | |
| MMA8491Q_ACTIVE | |
| MMA8491Q_STANDBY | |
Definition at line 67 of file mma8491q.h.