![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
The mma955x.h contains the mma955x Intelligent Sensor register definitions, access macros, and device access functions. More...
#include "isf_types.h"

Go to the source code of this file.
Data Structures | |
| struct | mma955x_PedometerData_t |
| struct | mma955x_appConfigRegister_t |
| struct | readPedometerResponseBuffer_t |
| struct | mma955x_readConfigResponseBuffer_t |
| struct | mma955x_Command_t |
| struct | mma955x_CommandList_t |
| struct | mma955x_Sensor_Specific_Settings_t |
Typedefs | |
| typedef int32 | mma955x_status_t |
The mma955x.h contains the mma955x Intelligent Sensor register definitions, access macros, and device access functions.
Definition in file mma955x.h.
| typedef int32 mma955x_status_t |