![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
MQX Lite RTOS Adapter component. More...
#include "mqx_ksdk.h"#include "bsp.h"#include "rtos_main_task.h"#include "os_tasks.h"#include "MainTask.h"#include "EventHandler_Task1.h"
Go to the source code of this file.
Macros | |
| #define | TASK_TEMPLATE_LIST_END {0, 0, 0, 0, 0, 0, 0} |
Functions | |
| const | _WEAK_SYMBOL (MQX_INITIALIZATION_STRUCT MQX_init_struct) |
Variables | |
| void * | kernel_data_prv |
| const TASK_TEMPLATE_STRUCT | MQX_template_list [] |