![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
MQX Lite RTOS Adapter component. More...


Go to the source code of this file.
Macros | |
| #define | PEX_USE_RTOS |
| #define | PEX_RTOS_MQX_TYPE |
| #define | MAINTASK_TASK 1U |
| #define | EVENTHANDLER_TASK1_TASK 2U |
| #define | PEX_RTOS_START() _mqx( (MQX_INITIALIZATION_STRUCT_PTR) &MQX_init_struct ); |
Typedefs | |
| typedef task_param_t | os_task_param_t |
Variables | |
| const MQX_INITIALIZATION_STRUCT | MQX_init_struct |