![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <App1_types.h>

Data Fields | |
| uint8 | appType |
| ISF Embedded Application type. More... | |
| uint16 | version_info |
| ISF Embedded Application version information. More... | |
| uint8 | numBytes |
| ISF Embedded Application registered additional information/data size. More... | |
| uint8 | appData [sizeof(App1_APP_DATA)] |
| ISF Embedded Application registered additional information/data. More... | |
structure holds the Embedded Application version and build information.
Definition at line 17 of file App1_types.h.
| uint8 appData[sizeof(App1_APP_DATA)] |
ISF Embedded Application registered additional information/data.
Definition at line 26 of file App1_types.h.
| uint8 appType |
ISF Embedded Application type.
Definition at line 20 of file App1_types.h.
| uint8 numBytes |
ISF Embedded Application registered additional information/data size.
Definition at line 24 of file App1_types.h.
| uint16 version_info |
ISF Embedded Application version information.
Definition at line 22 of file App1_types.h.