![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <BasicApp1_types.h>

Data Fields | |
| uint8 | appType |
| ISF Embedded Application type. More... | |
| uint16 | version_info |
| ISF Embedded Application version information. More... | |
| uint8 | numBytes |
| ISF Embedded Application registered additional information/data size. More... | |
| uint8 | appData [sizeof(BasicApp1_APP_DATA)] |
| ISF Embedded Application registered additional information/data. More... | |
structure holds the Embedded Application version and build information.
Definition at line 219 of file BasicApp1_types.h.
| uint8 appData[sizeof(BasicApp1_APP_DATA)] |
ISF Embedded Application registered additional information/data.
Definition at line 228 of file BasicApp1_types.h.
| uint8 appType |
ISF Embedded Application type.
Definition at line 222 of file BasicApp1_types.h.
| uint8 numBytes |
ISF Embedded Application registered additional information/data size.
Definition at line 226 of file BasicApp1_types.h.
| uint16 version_info |
ISF Embedded Application version information.
Definition at line 224 of file BasicApp1_types.h.