![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <sensor_data_types.h>

Data Fields | |
| int32 | iH |
| int32 | iP |
| float | fH |
| float | fT |
| float | fmPerCount |
| float | fCPerCount |
| int16 | iT |
| uint8 | iWhoAmI |
Definition at line 20 of file sensor_data_types.h.
| float fCPerCount |
Definition at line 27 of file sensor_data_types.h.
| float fH |
Definition at line 24 of file sensor_data_types.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| float fmPerCount |
Definition at line 26 of file sensor_data_types.h.
| float fT |
Definition at line 25 of file sensor_data_types.h.
Referenced by fInit_1DOF_P_BASIC(), and fRun_1DOF_P_BASIC().
| int32 iH |
Definition at line 22 of file sensor_data_types.h.
| int32 iP |
Definition at line 23 of file sensor_data_types.h.
| int16 iT |
Definition at line 28 of file sensor_data_types.h.
| uint8 iWhoAmI |
Definition at line 29 of file sensor_data_types.h.