![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure is a declaration of a BusHandle type. More...
#include <isf_protocol_adapter.h>

Data Fields | |
| void * | pHandle |
| uint8 | nLock |
| void * | pLock |
| uint8 | nRdLock |
| void * | pRdLock |
This structure is a declaration of a BusHandle type.
Definition at line 86 of file isf_protocol_adapter.h.
| uint8 nLock |
The lock count associated with the bus.
Definition at line 88 of file isf_protocol_adapter.h.
Referenced by i2c_master_adapter_init(), spi_master_adapter_init(), and uart_adapter_init().
| uint8 nRdLock |
The lock count associated with the Read.
Definition at line 90 of file isf_protocol_adapter.h.
Referenced by spi_master_adapter_init(), and uart_adapter_init().
| void* pHandle |
Protocol specific BusHandle.
Definition at line 87 of file isf_protocol_adapter.h.
Referenced by i2c_master_adapter_acquire_lock(), i2c_master_adapter_configure(), i2c_master_adapter_get_config(), i2c_master_adapter_get_endpoint(), i2c_master_adapter_get_state(), i2c_master_adapter_init(), i2c_master_adapter_read(), i2c_master_adapter_start(), i2c_master_adapter_stop(), i2c_master_adapter_write(), spi_master_adapter_acquire_lock(), spi_master_adapter_configure(), spi_master_adapter_get_config(), spi_master_adapter_get_endpoint(), spi_master_adapter_get_state(), spi_master_adapter_init(), spi_master_adapter_read(), spi_master_adapter_start(), spi_master_adapter_stop(), spi_master_adapter_write(), uart_adapter_acquire_lock(), uart_adapter_configure(), uart_adapter_get_config(), uart_adapter_get_endpoint(), uart_adapter_get_state(), uart_adapter_init(), uart_adapter_read(), uart_adapter_start(), uart_adapter_stop(), and uart_adapter_write().
| void* pLock |
The pointer to the lock.
Definition at line 89 of file isf_protocol_adapter.h.
Referenced by i2c_master_adapter_init(), spi_master_adapter_init(), and uart_adapter_init().
| void* pRdLock |
The pointer to the Read lock.
Definition at line 91 of file isf_protocol_adapter.h.
Referenced by spi_master_adapter_init(), and uart_adapter_init().