![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <isf_fifo.h>

Data Fields | |
| uint8 * | pDataBuffer |
| uint8 * | pInsertPtr |
| uint8 * | pLastEntry |
| uint16 | sampleSize |
| semaphore_t | bufferLock |
| uint8 | fifoState |
Definition at line 19 of file isf_fifo.h.
| semaphore_t bufferLock |
Lock for the shared data buffer
Definition at line 24 of file isf_fifo.h.
Referenced by isf_fifo_data_copy(), isf_fifo_free(), isf_fifo_init(), isf_fifo_lock(), isf_fifo_resize(), isf_fifo_try_lock(), and isf_fifo_unlock().
| uint8 fifoState |
Contains fifo state info including initialization state and buffer allocation type
Definition at line 25 of file isf_fifo.h.
Referenced by isf_fifo_el_clear(), isf_fifo_el_increment(), isf_fifo_el_traverse(), isf_fifo_free(), isf_fifo_init(), and isf_fifo_resize().
| uint8* pDataBuffer |
Pointer to the data buffer for the new sensor data samples
Definition at line 20 of file isf_fifo.h.
Referenced by isf_fifo_data_copy(), isf_fifo_el_clear(), isf_fifo_el_traverse(), isf_fifo_free(), isf_fifo_get_buffer_size(), isf_fifo_init(), and isf_fifo_resize().
| uint8* pInsertPtr |
Pointer to where the next sample goes when buffering multiple samples
Definition at line 21 of file isf_fifo.h.
Referenced by isf_fifo_el_clear(), isf_fifo_el_get_insert_pointer(), isf_fifo_el_increment(), isf_fifo_el_traverse(), isf_fifo_free(), and isf_fifo_init().
| uint8* pLastEntry |
Pointer to the last entry in the fifo. When the pInsertPtr equals lastEntry the fifo is full
Definition at line 22 of file isf_fifo.h.
Referenced by isf_fifo_data_copy(), isf_fifo_el_increment(), isf_fifo_free(), isf_fifo_get_buffer_size(), and isf_fifo_init().
| uint16 sampleSize |
The size of a single sample in bytes
Definition at line 23 of file isf_fifo.h.
Referenced by isf_fifo_el_increment(), isf_fifo_el_traverse(), isf_fifo_get_buffer_size(), isf_fifo_init(), and isf_fifo_resize().