![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
#include <mma955x.h>

Data Fields | |
| const int32 | sampleDataOffset |
| const int32 | sampleDataSize |
| const int32 | commandReadOffset |
| const int32 | commandReadSize |
| const float | engFloatConversionFactor |
| const uint8 | engFixedTotalWidth |
| const uint8 | engFixedIntegerWidth |
| const uint8 | engFixedSignBit |
| const mma955x_CommandList_t | writeConfigCommands |
| const mma955x_CommandList_t | readConfigCommands |
| const mma955x_CommandList_t | validateSettingsCommands |
| const mma955x_CommandList_t | initializeCommands |
| const mma955x_CommandList_t | configureCommands |
| const mma955x_CommandList_t | startDataCommands |
| const mma955x_CommandList_t | endDataCommands |
| const mma955x_CommandList_t | calibrateCommands |
| const mma955x_CommandList_t | shutdownCommands |
| const mma955x_CommandList_t | getPedometerDataCommands |
| const mma955x_CommandList_t calibrateCommands |
| const mma955x_CommandList_t configureCommands |
| const mma955x_CommandList_t endDataCommands |
| const mma955x_CommandList_t getPedometerDataCommands |
| const mma955x_CommandList_t initializeCommands |
Definition at line 83 of file mma955x.h.
Referenced by fsl_mma955x_Initialize().
| const mma955x_CommandList_t readConfigCommands |
| const mma955x_CommandList_t shutdownCommands |
| const mma955x_CommandList_t startDataCommands |
Definition at line 85 of file mma955x.h.
Referenced by fsl_mma955x_StartData().
| const mma955x_CommandList_t validateSettingsCommands |
| const mma955x_CommandList_t writeConfigCommands |