![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|

Data Fields | |
| rliConfigRegister_t | CfgBuffer |
| Application configuration information. More... | |
| rliAppStatus_t | status |
| bm_callback_token_t | token |
| cmdBuffer_t | cmdBuffer |
| rcvBuffer_t | rcvBuffer |
| rcvBuffer_t | periodicRcvBuffer |
| RLI_CHANNEL_HANDLE * | pChannelDescriptor |
| RLI_DEV_HANDLE * | pHandle |
| uint8_t | periodicStartAddress |
| uint8_t | periodicNRead |
| uint8_t | streamId |
Definition at line 75 of file rli_project.c.
| rliConfigRegister_t CfgBuffer |
Application configuration information.
Definition at line 76 of file rli_project.c.
Referenced by device_connect(), rli_app_task(), and rli_ci_app_callback().
| cmdBuffer_t cmdBuffer |
Definition at line 79 of file rli_project.c.
Referenced by rli_ci_app_callback().
| RLI_CHANNEL_HANDLE* pChannelDescriptor |
Definition at line 82 of file rli_project.c.
Referenced by device_connect(), device_disconnect(), and rli_app_task().
| uint8_t periodicNRead |
Definition at line 85 of file rli_project.c.
Referenced by rli_ci_app_callback(), and rli_PeriodicCallback().
| rcvBuffer_t periodicRcvBuffer |
Definition at line 81 of file rli_project.c.
Referenced by rli_PeriodicCallback().
| uint8_t periodicStartAddress |
Definition at line 84 of file rli_project.c.
Referenced by rli_ci_app_callback(), and rli_PeriodicCallback().
| RLI_DEV_HANDLE* pHandle |
Definition at line 83 of file rli_project.c.
Referenced by device_connect(), device_disconnect(), rli_ci_app_callback(), and rli_PeriodicCallback().
| rcvBuffer_t rcvBuffer |
Definition at line 80 of file rli_project.c.
Referenced by rli_ci_app_callback().
| rliAppStatus_t status |
Definition at line 77 of file rli_project.c.
Referenced by device_connect(), device_disconnect(), rli_ci_app_callback(), and rli_PeriodicCallback().
| uint8_t streamId |
Definition at line 86 of file rli_project.c.
Referenced by rli_ci_app_callback(), and rli_PeriodicCallback().
| bm_callback_token_t token |
Definition at line 78 of file rli_project.c.
Referenced by rli_ci_app_callback().