![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
This structure defines the slave specific spi information. More...
#include <isf_spi_master_types.h>

Data Fields | |
| fnslaveinit_t | slaveinit |
| fnwritepreProcessing_t | writepreProcess |
| fnwritepostProcossing_t | writepostProcess |
| fnreadpreProcessing_t | readpreProcess |
| fnreadpostProcossing_t | readpostProcess |
This structure defines the slave specific spi information.
Definition at line 51 of file isf_spi_master_types.h.
| fnreadpostProcossing_t readpostProcess |
The slave specific post-processing after read operation.
Definition at line 57 of file isf_spi_master_types.h.
| fnreadpreProcessing_t readpreProcess |
The slave specific pre-processing before read operation.
Definition at line 56 of file isf_spi_master_types.h.
| fnslaveinit_t slaveinit |
The slave specific initialisation.
Definition at line 53 of file isf_spi_master_types.h.
Referenced by spi_master_adapter_get_endpoint().
| fnwritepostProcossing_t writepostProcess |
The slave specific post-processing after write operation.
Definition at line 55 of file isf_spi_master_types.h.
| fnwritepreProcessing_t writepreProcess |
The slave specific pre-processing before write operation.
Definition at line 54 of file isf_spi_master_types.h.