![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Command Interpreter Control Register Structure.
.
More...
#include <ci_protocol_mbox.h>

Data Fields | |
| uint8 | reg |
| struct { | |
| uint8 reserved1:1 | |
| uint8 reserved2:1 | |
| uint8 blockTransferMode:1 | |
| uint8 reserved3:5 | |
| } | Bits |
Command Interpreter Control Register Structure.
.
reserved1 : Reserved Bits
reserved2 : Reserved Bits
blockTransferMode : 1 - Streaming mode enabled. 0 - Streaming mode disabled.
reserved3 : Reserved Bits
Definition at line 205 of file ci_protocol_mbox.h.
| struct { ... } Bits |
Referenced by isf_ci_qr_update().
| uint8 blockTransferMode |
Definition at line 210 of file ci_protocol_mbox.h.
Referenced by isf_ci_qr_update().
| uint8 reg |
Definition at line 206 of file ci_protocol_mbox.h.
Referenced by ci_mbox_init(), and isf_app_callback_mbox().
| uint8 reserved1 |
Definition at line 208 of file ci_protocol_mbox.h.
| uint8 reserved2 |
Definition at line 209 of file ci_protocol_mbox.h.
| uint8 reserved3 |
Definition at line 211 of file ci_protocol_mbox.h.