![]() |
ISF
2.2 rev 5
Intelligent Sensing Framework for Kinetis with Processor Expert
|
Stream protocol control register 1 Structure. More...
#include <ci_protocol_stream.h>

Data Fields | |
| uint8 | ctrl_reg1 |
| struct { | |
| uint8 enable_stream_data:1 | |
| uint8 enable_crc:1 | |
| uint8 reserved1:6 | |
| } | Bits |
Stream protocol control register 1 Structure.
enable_stream_data : 0 - Stream data disabled, 1 - Stream data enabled enable_crc : 0 - CRC generation/checking disabled, 1 - CRC enabled reserved1 : Reserved Bits
Definition at line 186 of file ci_protocol_stream.h.
| struct { ... } Bits |
| uint8 ctrl_reg1 |
Definition at line 187 of file ci_protocol_stream.h.
| uint8 enable_crc |
Definition at line 190 of file ci_protocol_stream.h.
Referenced by ci_protocol_CB_stream(), isf_ci_stream_set_CRC(), and isf_ci_stream_update_data().
| uint8 enable_stream_data |
Definition at line 189 of file ci_protocol_stream.h.
Referenced by ci_protocol_CB_stream(), isf_ci_stream_set_stream_disable(), isf_ci_stream_set_stream_enable(), and isf_ci_stream_update_data().
| uint8 reserved1 |
Definition at line 191 of file ci_protocol_stream.h.