M5206AN M5206EC3 MCF5206 microprocessor MCF5206e microprocessor Processor and bus clock frequency is 25 MHz Processor and bus clock frequency is 54 MHz 1 Mb ADRAM (5 volt) 4 Mb ADRAM (3.3 volt) 256 Kb flash (2xAM29F010) 32 pin DIP socket 1 Mb byte flash (2xAM29LV004T) 40 pin TSOP socket NE2000 ethernet with an off board card NE2000 ethernet onboard with RJ45 connector Onboard SRAM not available 512 Kb SRAM (optional) Signal access with 100 Mil. berg connectors Signal access with mictor and 100 mil. berg connectors Vin can Either be 5V Regulated or 7-12V not regulated Vin can be anywhere from 7-12V rot regulated No LEDs connected to the 8 bit parallel port 8 individual LEDs connected to the parallel port