|4:NXP FRWYLS1046A-PA
|5:[Add location]
|6:[add contact name]
|7:[add email address]
|8:[add phone number]
|9:[add shipping address]
|10:"
|11:[add city]
|12:[add zip code]
|13:[add city]
|14:[add more description]
|15:
|16:
|17:FRWYLS1046A-PA
|18:Referance design for LS1046
|19:
|20:
|21:
|22:Production
|23:PF8150 (Non-Safety)
|24:
|25:
|26:EA
|27:
|28:
|29:MC33PF8150EATS
|30:
|31:
|32:
|33:
|34:
|35:Selected Value
|36:
|37:
|38:E
|39:A
|40:
|41:
|42:Event does not assert FSOB
|43:Event does not assert FSOB
|44:Event does not assert FSOB
|45:Event does not assert FSOB
|46:Active Safe State Disabled
|47:
|48:
|49:0x08
|50:Disabled
|51:Secure Write Disabled
|52:
|53:
|54:PGOOD monitoring on PWRUP enabled
|55:PGOOD Indicator
|56:STANDBY Active High
|57:FailSafe Disabled
|58:100us
|59:VIN_OVLO Enabled
|60:VIN_OVLO Shutdown Disabled
|61:0.1
|62:XFAILB Operation Disabled
|63:VTT Output Disable in HI-Z
|64:SW Regulators Default in PWM mode
|65:
|66:
|67:SW1/2 Single Phase
|68:SW3/4 Single Phase
|69:SW5/6 Single Phase
|70:VTT Mode Enabled
|71:
|72:
|73:2.5 MHz
|74:2000KHz to 3000KHz
|75:Disabled
|76:Disabled
|77:FSS Range set to 10%
|78:Frequency Spread Spectrum Disabled
|79:
|80:
|81:3.0 V
|82:
|83:
|84:2 sec
|85:Shut down >TRESET
|86:32 msec
|87:Level Sensitive
|88:
|89:
|90:Clear within 100% of window
|91:WDI event Disabled in Standby
|92:WD Timer Disabled in Standby
|93:WD Timer Disabled 
|94:WD event detected on rising edge
|95:Hard WD Reset
|96:
|97:
|98:8
|99:
|100:16
|101:1024 ms
|102:
|103:
|104:Disabled
|105:1
|106:
|107:DISABLED
|108:60 min
|109:
|110:
|111:120 us
|112:120 us
|113:120 us
|114:120 us
|115:10 us
|116:5
|117:
|118:
|119:500
|120:Group 4 (1st)
|121:Group 4 (1st)
|122:Mirror power up sequence
|123:
|124:
|125:OV Protect Enabled
|126:UV Protect Enabled
|127:ILIM Protect Enabled
|128:
|129:OV Protect Enabled
|130:UV Protect Enabled
|131:ILIM Protect Enabled
|132:
|133:OV Protect Enabled
|134:UV Protect Enabled
|135:ILIM Protect Enabled
|136:
|137:OV Protect Enabled
|138:UV Protect Enabled
|139:ILIM Protect Enabled
|140:
|141:OV Protect Enabled
|142:UV Protect Enabled
|143:ILIM Protect Enabled
|144:
|145:OV Protect Enabled
|146:UV Protect Enabled
|147:ILIM Protect Enabled
|148:
|149:OV Protect Enabled
|150:UV Protect Enabled
|151:ILIM Protect Enabled
|152:
|153:OV Protect Enabled
|154:UV Protect Enabled
|155:ILIM Protect Enabled
|156:
|157:OV Protect Enabled
|158:UV Protect Enabled
|159:ILIM Protect Enabled
|160:
|161:OV Protect Enabled
|162:UV Protect Enabled
|163:ILIM Protect Enabled
|164:
|165:OV Protect Enabled
|166:UV Protect Enabled
|167:ILIM Protect Enabled
|168:BGMON shutdown Bypassed
|169:
|170:
|171:65 GM
|172:65 GM
|173:65 GM
|174:65 GM
|175:65 GM
|176:65 GM
|177:56
|178:65 GM
|179:52
|180:
|181:
|182:OFF
|183:
|184:
|185:1
|186:18
|187:4.5
|188:Group 2
|189:1.07
|190:0.93
|191:Regulator reacts upon a Watchdog
|192:Reg. is part of AND function to control PGOOD
|193:6.25
|194:0
|195:1uH
|196:
|197:1.8
|198:8
|199:4.5
|200:Group 1 (Last)
|201:1.07
|202:0.93
|203:Regulator reacts upon a Watchdog
|204:Reg. is part of AND function to control PGOOD
|205:6.25
|206:270
|207:1uH
|208:
|209:1.35
|210:8
|211:4.5
|212:Group 1 (Last)
|213:1.07
|214:0.93
|215:Regulator reacts upon a Watchdog
|216:Reg. is part of AND function to control PGOOD
|217:6.25
|218:225
|219:1uH
|220:
|221:0.4
|222:OFF
|223:2.1
|224:Group 4 (1st)
|225:1.05
|226:0.95
|227:Regulator reacts upon a Watchdog
|228:Reg. does not control status of PGOOD
|229:6.25
|230:0
|231:1uH
|232:
|233:1.2
|234:42
|235:4.5
|236:Group 4 (1st)
|237:1.07
|238:0.93
|239:Regulator reacts upon a Watchdog
|240:Reg. is part of AND function to control PGOOD
|241:6.25
|242:90
|243:1uH
|244:
|245:0.6
|246:42
|247:4.5
|248:Group 4 (1st)
|249:1.07
|250:0.93
|251:Regulator reacts upon a Watchdog
|252:Reg. is part of AND function to control PGOOD
|253:6.25
|254:45
|255:1uH
|256:
|257:2.5
|258:8
|259:4.5
|260:Group 1 (Last)
|261:1.07
|262:0.93
|263:Regulator reacts upon a Watchdog
|264:Reg. is part of AND function to control PGOOD
|265:315
|266:1uH
|267:
|268:
|269:1.8
|270:1.07
|271:0.93
|272:18
|273:Normal Mode
|274:Regulator reacts upon a Watchdog
|275:Reg. is part of AND function to control PGOOD
|276:Group 2
|277:
|278:1.8
|279:1.07
|280:0.93
|281:18
|282:Normal Mode
|283:Regulator reacts upon a Watchdog
|284:Reg. is part of AND function to control PGOOD
|285:I2C Control Only
|286:LDO2 set by VLDO2_RUN bits
|287:Group 2
|288:
|289:1.8
|290:1.07
|291:0.93
|292:18
|293:Normal Mode
|294:Regulator reacts upon a Watchdog
|295:Reg. is part of AND function to control PGOOD
|296:Group 2
|297:
|298:1.8
|299:1.07
|300:0.93
|301:18
|302:Normal Mode
|303:Regulator reacts upon a Watchdog
|304:Reg. is part of AND function to control PGOOD
|305:Group 2
|306:
|307:
|308:OFF