The 5206 Complete Evaluation Package

The 5206 Complete Evaluation Package provides a total hardware solution for application development at a cost of ONLY $450. Evaluation software and development tool literature is enclosed, allow the user to customize their tool solution, as well as user's and programmers reference manuals. This low cost package provides the comprehensive support that application engineers require for development and evaluation of the MCF5206 ColdFire microprocessor.

Summary of Features

Evaluation Board:

The M5206AN is a single evaluation board based on the Motorola MCF5206 processor which is ideal for training, evaluation, and development. The 256K-bytes of FLASH are contained on two byte wide DIP packages. A Monitor/Debugger is contained in 128K-bytes of the FLASH with 128K-bytes of users space available. The FLASH can be replaced by the user with 1M-byte memories. The single 1M-byte SIMM DRAM module is expandable to 32M-bytes. The development package uses an MC68HC901 to provide Debugger serial communication channels while leaving the on-chip DUART for the user. One ISA-slot is also provided for those customers who want to use ethernet download of code. The 26-pin debug connector allows access to the MCF5206Ís debug module. All processor signals are available for system expansion off the board through unbuffered header connectors.


Literature:
Ordering Information:
Motorola Part Number - M5206AN
Contact your local Motorola Sales Office to order

Technical Information and Support:
Arnewsh Inc.: 970-223-1616

Last modified: